DOBOT Nova 2 (CCBox) | 6 DOF | 625mm | 2kg


多种规格: Grey

产品代码: RBTX-DOBT-0056
Compact Collaborative Robot for Smart Industrial Automation

The Dobot Nova 2 is a 6-axis collaborative robot designed for industrial applications that require high precision, speed and operational flexibility. Its compact and lightweight design allows simplified integration into production lines, automated workstations and modern collaborative cells.

The robot features a 625 mm working radius, maximum payload capacity of 2 kg and maximum speed of up to 1.6 m/s, delivering excellent performance in fast and repetitive applications. Its compact structure weighing only 11 kg enables easy installation in different orientations and industrial environments.

With ±0.05 mm repeatability and wide joint motion range, the Nova 2 is ideal for applications such as pick-and-place, electronic assembly, inspection, part handling, laboratory automation and machine tending.

The model supports RS485 communication, integrated digital inputs and outputs for end effectors, IP54 protection rating and quiet operation at only 65 dB(A). Its collaborative system enables safe and efficient integration into modern industrial applications.

The Dobot Nova 2 also features low power consumption, aluminum alloy and ABS plastic construction, as well as compatibility with different industrial automation tools and accessories.

一般交货时间:3周

Max. Payload
2
kg
Max. Reach
625
mm
DOF
6
Weight
11
kg
Repeatability
0.05
mm
Max. Speed
1.6
ms
Protection
IP 54

亮点

https://a.storyblok.com/f/298593/758x422/8330cd87c1/screenshot-2026-01-27-102107.png

Compact Design for Flexible Automation

The DOBOT Nova 2 combines precise performance with a lightweight, compact design, making it an excellent choice for environments where space is at a premium. With a maximum reach of 625 mm and a payload capacity of 2 kg, it is ideal for precise tasks in industries such as retail, education, and light manufacturing. Its agile operation is further enhanced by a maximum speed of 1.6 m/s, ensuring efficiency in demanding workflows. The DOBOT Nova 2 offers a reliable solution for agile automation in compact spaces.

https://a.storyblok.com/f/298593/869x486/098d6ca8b6/screenshot-2026-01-27-103107.png

Enhanced Safety for Human-Robot Collaboration

The DOBOT Nova 2 is equipped with advanced safety features, ensuring a seamless and secure collaboration between human workers and the robot. With a protection rating of IP54, it provides excellent resistance to dust and water splashes, making it well-suited for diverse environments. Its repeatability of ±0.05 mm allows for precise and safe task execution, crucial in critical operations. Designed with safety in mind, the Nova 2 supports industries looking for reliable yet collaborative automation solutions.

https://a.storyblok.com/f/298593/872x416/d3f6b5d703/screenshot-2026-01-27-103224.png

Easy to Use & Fast to Deploy

With its intuitive software and user‑friendly operation, the Dobot Nova 2 enables companies to automate processes without requiring any robotics expertise. Thanks to fast setup and commissioning, integration effort and downtime are kept to a minimum, allowing the robot to be deployed quickly in existing environments. The system features an intuitive graphical user interface, drag‑mode programming by manually guiding the robot, and simple playback of generated trajectories, making automation accessible even for first‑time users. A palm‑sized control box allows rapid commissioning without layout changes, while cloud‑based monitoring and software update management ensure efficient operation and easy maintenance. This makes the Dobot Nova 2 particularly attractive for SMEs, educational institutions, and first‑time automation users.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价