Universal Adapter | ISO-50 & ReBeL to Schunk, Schmalz, Zimmer


多种规格: Schunk EGP 25, EGP 40 & Zimmer GEP2010

产品代码: RBTX-MP-UNI-0001

Universal adapter plate ISO-50 & ReBeL

The adapter plate changeover system consists of a base plate with ISO 50 and igus ReBeL mountings, as well as interchangeable tool plates for various gripper systems. It supports the Schunk EGP 25 and EGP 40, Zimmer GEP2010, Schmalz CobotPump and Effecto ECG2. The modular design enables rapid tool changes whilst maintaining the same robot interface, thereby reducing changeover times. The precision-manufactured components ensure a secure connection between the robot and the gripper and are ideally suited to flexible automation, handling and pick-and-place applications.

一般交货时间:3周

Weight
0.1
kg

亮点

https://a.storyblok.com/f/298593/1040x570/eee25c0b4c/lca_prod_uniadapter_rebel_schunk_screwing_1.png

ISO-50 & ReBeL adapter plate exchange system for Schunk EGP 25/40 and Zimmer GEP2010

The adapter plate changeover system RBTX-MP-UNI-0001 comprises a base plate with ISO 50 and igus ReBeL mountings, as well as a tool plate for the Schunk EGP 25, Schunk EGP 40 and Zimmer GEP2010 grippers. This solution enables the tool plate to be changed quickly and securely whilst maintaining the same robot interface. Thanks to its precise fit and robust design, integration is simplified and a reliable connection between the robot and the gripper is ensured. Ideal for flexible automation and pick-and-place applications.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价