Schaeffler LIFTKIT-UR | for Universal Robots
产品代码: RBTX-SCHA-0013
多种规格: LIFTKIT-UR-600
Schaeffler LIFTKIT-UR
The Schaeffler LIFTKIT-UR is a UR+ certified vertical 7th axis for Universal Robots cobots, extending the working range in the Z-axis by up to 1,400 mm. Depending on the version, the telescopic column provides a stroke of 500 to 1,400 mm, a compressive load capacity of 1,500 N, and smooth, vibration-free motion at 80 mm/s. Thanks to the URCap software and direct integration into UR Polyscope, positioning can be conveniently controlled via the robot controller. RS232, USB, as well as digital and safety I/Os enable flexible integration for palletizing, material handling, pick-and-place, machine tending, and inspection applications.
一般交货时间:8-9周
Length
1,205
mm
Max. tracking speed
0.08
m⁄s
protection
IP40
weight
52
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)
