Schaeffler LIFTKIT-0S | for all Cobots
产品代码: RBTX-SCHA-0002
多种规格: LIFTKIT-0S-600
Schaeffler LIFTKIT-0S
The LIFTKIT-0S from Schaeffler is a vertical 7th axis for robots and cobots, which extends the working range by an additional lifting axis and enables multiple working planes to be accessed with a single system. Depending on the version, the low-vibration telescopic lifting column offers a stroke of 500 to 1,400 mm, a compressive load of up to 1,500 N and speeds of up to 80 mm/s. The system can be flexibly integrated into robot and PLC controllers via Ethernet and TCP/IP. Optional STO, safety relays and universal connectivity make it particularly suitable for palletising, material handling, packaging, inspection and machine operation.
一般交货时间:8-9周
Length
1,190
mm
Max. tracking speed
0.08
m⁄s
protection
IP40
weight
52
kg
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)
