1 / 3

Elite Robots EC66 Cobot Dispensing at Volkswagen China Plant

硬件价格:

DOF

6

Max. reach

914

mm

Max. payload

6

kg

Precise Adhesive Dispensing with Elite Robots EC66 at Volkswagen China

At Volkswagen’s China plant, the Elite Robots EC66 collaborative robot performs precise dispensing applications, applying adhesives and sealants to automotive components. With ±0.03 mm repeatability, the EC66 ensures strong and reliable bonds, improving product quality and consistency. Its compact design easily integrates into existing production lines, while advanced safety features enable safe human-robot collaboration without protective barriers. This automation solution enhances production efficiency and process reliability, making it an ideal tool for modern automotive manufacturing workflows.

What is the Application?

The robotic system automates adhesive and sealant dispensing, optimizing workflows for assembly processes in automotive manufacturing.

What are the Advantages of the Solution?

  • High Precision: Ensures accurate application for strong and durable bonds.

  • Improved Efficiency: Speeds up production processes with minimal manual effort.

  • Collaborative Safety: Operates alongside human workers safely.

What are the Advantages of the Robot?

The EC66 collaborative robot excels in dispensing applications with:

  • Seamless Integration: Fits into existing production setups with ease.

  • Compact Design: Ideal for space-constrained environments.

  • Reliable Repeatability: Maintains accuracy across high-volume operations.

Optimizing Automotive Assembly with Elite Robots EC66

The Elite Robots EC66 collaborative robot delivers a scalable and efficient solution for adhesive dispensing in the automotive sector. Its precision, safety features, and seamless integration ensure higher production reliability, making it a key component in advancing modern manufacturing processes.

0个组件