3D Vision sensor - Mech-Eye PRO M
多种规格: Working distance 1000 mm, colour version
The 3D cameras of the Mech-Eye PRO series are perfect for bin picking and machine tending tasks due to their particularly high accuracy and small to medium working distance.
A compact aluminium housing, powerful LEDs or lasers and completely fanless thermal management make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect building block in automation.
Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability.
The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified
Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.
亮点
技术细节
典型捕捉时间- 0.3 - 0.6 秒
分辨率(px)- 1.920 x 1.200 px
VDI/VDE 精确度- 2 米内 0.2 毫米
工作距离 - 1000 毫米 - 2000 毫米
接口 - GigE、C++、C#、Python、ROS
电源- 24 伏直流 / 3.75 安
兼容的表面和软件
重要信息
使用 Mech Eye 视觉系统需要 IPC!
)