3D Vision sensor - Mech-Eye NANO
多种规格: Working Distance 350 mm, Color Version
The Mech-Eye NANO 3D camera is perfect for assembly tasks or mounting directly on the robot arm due to its compact design and low working distance. A compact aluminium housing, powerful LEDs or lasers and a completely fanless thermal management system make the Mech-Eye 3D cameras from Mech-Mind Robotics a perfect component in automation.
Even complex or reflective surfaces are accurately captured by the sensors. The exceptionally high-quality 3D point clouds are the optimal basis for the automatic detection of unsorted, heterogeneous objects, the calculation of gripping positions and collision-free motion sequences. Fast, precise and with outstanding stability.
The 3D cameras from Mech-Mind Robotics are CE, FCC and VCCI certified
Optional: We recommend the IPC from Mech Mind and the Mech vision and Mech-Viz software.
亮点
产品详情
分辨率130 万像素
CMOS 类型RGB
投影仪:结构光(LED)
精度: 500 毫米处 0.1 毫米
工作距离:300 毫米至 600 毫米
校准:350 毫米
含电缆、安装适配器和电源
兼容校准板(可选):BDB-5 或 OCB-10(仅限 EIH)
兼容的表面和软件
重要信息
使用 Mech Eye 视觉系统需要 IPC!

