Yasaka YS12-1440H | 6DOF | 1463mm | 12kg


多种规格: YS12-1440H

产品代码: RBTX-LUNA-0011

Technical Information The Yasaka YS12 robot series is a family of compact and agile 6‑axis industrial robots engineered for precise handling, assembly, and process automation tasks. With a typical payload capacity of up to 12 kg and working reaches optimized for medium‑range applications, YS12 robots combine high repeatability, smooth path motion, and excellent cycle performance. Their rigid mechanical design ensures stability during continuous operation, while the compact footprint allows easy installation in space‑constrained production environments.

Software, Interfaces, and Integration YS12 robots support modern motion control via EtherCAT and TCP/IP and provide comprehensive digital I/O with optional analog and serial interfaces. This makes them easy to integrate with PLC systems, vision solutions, conveyors, safety systems, and Industry 4.0 architectures, enabling fast commissioning and scalable automation concepts.

Application Areas Typical applications include pick‑and‑place, machine tending, assembly, packaging, inspection, material handling, and light process automation across diverse industrial sectors.s.

此产品在您所在的国家/地区不提供

Max. Payload
12
kg
Max. Reach
1,463
mm
DOF
6
Weight
116
kg
Repeatability
0.05
mm
Protection
IP54/IP65

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价