igus SCARA | 3 DOF | 400 mm | 0,5kg

‌

多种规格: Without controller

产品代码: RBTX-IGUS-0329

Compact 3-DOF Automation for Precision Lab Tasks

The igus SCARA RL-A9.0216 is a compact 3-axis robot designed for precision tasks in laboratory and small-scale automation environments. With a payload capacity of 0.5 kg, a horizontal reach of 400 mm, and a vertical stroke of 360 mm, it achieves cycle times of over 6 picks per minute. Built from tribologically optimized plastics, it offers long service life, low maintenance, and significant cost savings.

Control is provided via the optional igus® Robot Control, available as a control cabinet or DIN rail version. The free software enables intuitive programming and integration with various systems such as Modbus TCP/IT, ROS, Python, and more – ensuring fast commissioning. Alternatively, each axis can be controlled individually using igus® dryve D1 motor controllers, making it ideal for flexible control architectures.

Ideal for pick-and-place operations, sample handling, and educational setups, the RL-A9.0216 integrates seamlessly into modular automation systems. Its lightweight design and open control options make it perfect for scalable lab automation and prototyping environments.

一般交货时间:3周
‌
Max Payload
0.5
kg
Reach
320
mm
DOF
3
Repeatability
0.5
mm
Max. Speed
0.1
m⁄s
Protection
-

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌