RobCo Modular Robot | 5 DOF | 1000mm | 5kg


多种规格: kleiner Klaus

产品代码: RBTX-ROBCO-0002

Modular 5-Axis Robot for Flexible Industrial Automation

The RobCo 5-axis robot features a 1,000 mm reach, 0.1 mm repeatability, and a payload capacity of up to 5 kg. Its modular design allows expansion to up to 8 axes, making it highly adaptable to specific production needs.

With the intuitive ROBFLOW no-code software, setup and programming are fast and user-friendly – no coding required. Integration is software-supported and ideal for IoT retrofit applications.

Recommended for machine tending, palletizing, and flexible manufacturing cells. Perfect for SMEs, integrators, and industrial users seeking a scalable and future-ready automation solution.

此产品在您所在的国家/地区不提供

Max Payload
5
kg
Max Reach
1,000
mm
Repeatability
0.1
mm
Max Speed
2
ms
Protection
IP54
Weight
4
kg
DOF
5

亮点

https://a.storyblok.com/f/298593/70e1ee5018/haken-svg.svg

在最短的时间内,以最小的投入运行自动化解决方案

  • 集成速度快五倍

  • 灵活

  • 成本效益

  • 数字动画和测试

  • 随时随地访问& 预测性维护

  • 最佳机械的物联网改造

https://a.storyblok.com/f/298593/3083687df3/module_selection.jpg

最多 8 轴

模块化机器人套件最多可扩展至 8 轴,为您的工业生产提供简单的软件支持自动化解决方案。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价