RobCo Modular Robot | 5 DOF | 1000mm | 5kg
产品代码: RBTX-ROBCO-0001
多种规格: Elegante Elise
Modular 5-Axis Robot for Flexible Industrial Automation
The RobCo 5-axis robot features a 1,000 mm reach, 0.1 mm repeatability, and a payload capacity of up to 5 kg. Its modular design allows expansion to up to 8 axes, making it highly adaptable to specific production needs.
With the intuitive ROBFLOW no-code software, setup and programming are fast and user-friendly – no coding required. Integration is software-supported and ideal for IoT retrofit applications.
Recommended for machine tending, palletizing, and flexible manufacturing cells. Perfect for SMEs, integrators, and industrial users seeking a scalable and future-ready automation solution.
此产品在您所在的国家/地区不提供
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)