igus toothed belt axis

多种规格: Without motor controller

产品代码: RBTX-IGUS-0092

The drylin linear axes with toothed belt drive are suitable for many positioning and adjustment tasks. The lubricant-free drylin W profile guide takes over the linear guide task, the drive is via toothed belt.

Details:

  • Basic Version, Aluminium profile with neoprene toothed belt, black, Surface: hard anodised
  • Toothed belt tension 75 N
  • Feed rate 54 mm/U
  • Guide slide in length 60 mm
  • Plastic crossbar, alignment of drive pin on the right
  • NEMA23 stepper motor, 2.00 Nm, encoder, mounting 0°
  • Stroke500 mm
一般交货时间:3周

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价