igus toothed belt axis
多种规格: With D1 motor controller
The drylin linear axes with toothed belt drive are suitable for many positioning and adjustment tasks. The lubricant-free drylin W profile guide takes over the linear guide task, the drive is via toothed belt.
Details:
- Basic Version, Aluminium profile with neoprene toothed belt, black, Surface: hard anodised
- Toothed belt tension 75 N
- Feed rate 54 mm/U
- Guide slide in length 60 mm
- Plastic crossbar, alignment of drive pin on the right
- NEMA23 stepper motor, 2.00 Nm, encoder, mounting 0°
- Stroke500 mm
一般交货时间:3周
使用RBTX构建低成本的解决方案
下载
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价