Elephant Robotics Mycobot-280-M5 | 6DOF | 280mm | 250g


多种规格: myCobot 280 M5

产品代码: RBTX-ELE-0001

Mycobot-280-M5 – Desktop-Grade Precision 6-Axis Collaborative Robot

The Elephant Robotics Mycobot-280-M5 is a desktop-grade 6-axis collaborative robot weighing only 850g. It has an effective working radius of 280mm, maximum load of 250g, and repeat positioning accuracy of ±0.5mm. Equipped with a dual-ESP32 core controller (12V DC power), it supports drag teaching for easy trajectory recording and playback. Its base and end feature LEGO Technic interfaces, compatible with over ten end effectors (grippers, suction pumps, vision modules) and combinable with MYA GV chassis for composite robot setups.

Powered by an integrated control system, it enables extensive secondary development. It works with Windows/Linux/MacOS, offers open interfaces for Python/C++/C#/JavaScript (with full API library and sample code), and is deeply adapted to ROS1/ROS2 (supports Moveit path planning and Rviz simulation). It also provides Blockly graphical programming and UIFlow visual development. Communication is via USB Type-C; IO interfaces connect sensors/actuators, and it comes with an interactive CLI tool and low-code framework.

It suits university AI education, robot R&D, maker DIY, and lightweight automation, delivering a high-precision, flexible desktop solution for programming teaching, machine vision, and motion control research.

一般交货时间:3周

DOF
6
Protection
IP20
Weight
0.85
kg
Repeatability
0.5
mm
Max Reach
280
mm
Max Payload
0.25
kg

亮点

Highlights

  1. Control Core Configuration: Adopts a "Dual ESP32 Core" architecture. The base uses M5Stack-basic as the main controller (240MHz dual-core, 520KB SRAM, supporting Wi-Fi and dual-mode Bluetooth), and the end effector uses M5STACK Atom as the secondary controller, enabling hierarchical control and high-efficiency response.​

  2. Cross-Platform & Multi-Language Support: Compatible with full systems including Windows, Linux, Mac OSX, and Android. It opens interfaces for mainstream programming languages such as Python, C++, Arduino, C#, and JS, and provides more than 90+ robot control interfaces, realizing a 1:1 replication of industrial robot development experience

  3. Extreme Lightweight Design: With a self-weight of only 850g, it is one of the world’s smallest and lightest 6-axis collaborative robotic arms. Combined with an effective working radius of 280mm and a repeatability of ±0.5mm, it achieves the dual advantages of "desktop-level size + industrial-level precision".​

  4. M5 Version (Mycobot-280-M5): Features a dual-screen + physical button design, with 20 GPIO ports. It focuses on M5 ecosystem expansion and desktop-level interactive development, requiring connection with a PC for use. It is suitable for beginners in embedded development and graphical programming.

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价