DOBOT Nova 2 | 6 DOF | 625mm | 2kg


多种规格: Grey

产品代码: RBTX-DOBT-0056

Nova 2 – Compact cobot for service and industry

The Dobot Nova 2 is a compact, collaborative industrial robot with a 2 kg payload, 625 mm reach, and high repeatability of ±0.05 mm. It is ideal for precise automation tasks such as pick & place, lab automation, light assembly, and screwdriving.

With intuitive operation via DobotStudio and DobotLink, and support for ROS, Modbus, and other interfaces, the Nova 2 integrates seamlessly into existing systems. Built-in safety features enable secure human-robot collaboration.

The Nova 2 is the perfect solution for companies seeking space-saving, efficient, and precise robotics in modern manufacturing environments.

一般交货时间:3周

Max. Payload
2
kg
Max. Reach
625
mm
Repeatability
0.05
mm
Max. Speed
1.6
ms
Protection
IP 54
Weight
11
kg
DOF
6

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价