DOBOT Nova 2 | 6 DOF | 625mm | 2kg
产品代码: RBTX-DOBT-0068
多种规格: Blue
Nova 2 – Compact cobot for service and industry
The Dobot Nova 2 is a compact, collaborative industrial robot with a 2 kg payload, 625 mm reach, and high repeatability of ±0.05 mm. It is ideal for precise automation tasks such as pick & place, lab automation, light assembly, and screwdriving.
With intuitive operation via DobotStudio and DobotLink, and support for ROS, Modbus, and other interfaces, the Nova 2 integrates seamlessly into existing systems. Built-in safety features enable secure human-robot collaboration.
The Nova 2 is the perfect solution for companies seeking space-saving, efficient, and precise robotics in modern manufacturing environments.
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价