DOBOT CR3A | 6 DOF | 620mm | 3kg


产品代码: RBTX-DOBT-0001

Dobot CR3A – Compact cobot for precise automation

The Dobot CR3A is a collaborative 6-axis industrial robot with a 3 kg payload, 620 mm reach, and ±0.02 mm repeatability. Its compact design makes it ideal for space-constrained industrial automation tasks.

It supports DobotStudio, DobotLink, Modbus, TCP/IP, Ethernet/IP, and ROS, offering flexible integration into existing control systems. Intuitive operation simplifies setup and programming.

Typical applications include pick & place, lab automation, quality inspection, and light assembly. Perfect for education, research, and compact production environments.

一般交货时间:3周

Max. Payload
3
kg
Max. Reach
620
mm
DOF
6
Weight
16.5
kg
Repeatability
0.02
mm
Max. Speed
2
ms
Protection
IP 54

亮点

https://a.storyblok.com/f/298593/1bc2208a1a/3a__1_.png

Dobot CR3A

CR series collaborative robot is a flexible solution to various industrial pain points, including high level of reliability, decreased labor costs, and safety.

https://a.storyblok.com/f/298593/d9ab263678/optimiere.png

EASY TO DEPLOY & QUICK TO PERFORM

Improve the flexibility of your product line and production efficiency by using an easy to deploy CR collaborative robot within 20 minutes to set up and quickly put into application within 1 hour to perform.

https://a.storyblok.com/f/298593/b5a33abed1/image__4_.svg

EASY TO MASTER

Our software and arithmetic technology makes the operation and management of the CR collaborative robot series intelligent and straightforward. It can accurately emulate human actions by demonstrating the path. No programming skills are required for that.

https://a.storyblok.com/f/298593/4a7a7baf49/rbtx_return_money_icon_v1_lil_-ai__1_-svg.svg

INVESTMENT SECURITY - SUPER RELIABLE

CR collaborative robot series is solid and durable to ensure a long life span of 32000 hours of service life. It also has tight tolerances to ensure the investment’s security and higher ROI.

https://a.storyblok.com/f/298593/752x493/0667233a66/item6-1-8qjwhbvj.png

Optional: Dobot Teach pendant

More flexibility for a excellent user experience with Dobot teach pendant for CRA series.

View product

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价