DOBOT CR30H | 6DOF | 1800mm | 30kg


多种规格: CR30H

产品代码: RBTX-DOBT-0076

High-Performance Palletizing with DOBOT CR30H

The DOBOT CR30H is a heavy-duty collaborative robot with 30 kg payload, 1800 mm reach, and 300°/s joint speed. It offers ±0.05 mm repeatability, IP67 protection, and advanced vibration suppression for precise palletizing. HyperMove™ motion control and TrueMotion™ path replication ensure stable, high-speed operation.

Programming is intuitive via teach pendant, PC or app, with drag-to-teach and torque sensors. Interfaces include Modbus, TCP/IP, Profinet, EtherCAT, and digital I/Os. Safety features: 1 ms collision detection and fail-safe brakes.

Ideal for food, automotive, logistics, and chemical industries. Handles up to 10 pcs/min with consistent precision. Compact, food-safe variants enable fast deployment and scalable automation.

此产品在您所在的国家/地区不提供

Max Payload
30
kg
Max Reach
1,800
mm
Repeatability
0.05
mm
Protection
IP67
Weight
98.5
kg
DOF
6

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价