Dobot CR20A

多种规格: IP68 rated

产品代码: RBTX-DOBT-0062

Building upon the safety, efficiency, flexibility, and ease of use of the CR series, the CR20A breaks through the payload limit to 20 kg, opening up a wider range of applications for collaborative robots. With a 1,700 mm working radius, the CR20A can meet the demands of heavy-duty picking, packing, palletizing and welding in the automotive, home appliances, logistics and metal processing industries.

此产品在您所在的国家/地区不提供

Max Payload
20
kg
Protection
IP54
Weight
73
kg
Max Reach
1,700
mm
DOF
6

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价