Dobot CR10A

多种规格: IP68 rated

产品代码: RBTX-DOBT-0061

The DOBOT CR10A is a powerful cobot with a payload capacity of 10 kg and a reach of 1300 mm. Thanks to the user-friendly DobotStudioPro software, it is easy to program and can be quickly adapted to various tasks. This makes it particularly suitable for applications such as loading and unloading, as well as palletizing. Additionally, the CR10A offers high precision and reliability, making it an ideal choice for industrial automation processes.

此产品在您所在的国家/地区不提供

Repeatability
0.03
mm
Max Speed
2
ms
Max Reach
1,300
mm
DOF
6
Max Payload
10
kg
Weight
40
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价