Cobot | DOBOT Nova 2 | 6 DOF | 625mm | 2kg

产品代码: RBTX-DOBT-0056

The DOBOT Nova 2 redefines collaborative robots, offering a 2 kg payload and a 625 mm reach. It requires only 1 m² of space and seamlessly integrates into any layout thanks to customizable designs and its compact control box. It is ideal for the food service industry and various commercial applications. The Cobot stands out for its user-friendliness: Through a graphical interface and user-guided programming methods, it can be quickly integrated even without prior robotics knowledge. In terms of safety, the Nova 2 sets new standards: With five adjustable protection levels, it stops within 0.01 seconds in case of a collision. Sensors detect human movements, and in the event of a power failure, the Cobot safely freezes its position. The Nova 2 combines compactness, functionality, and safety, making it an ideal solution for modern work environments.

此产品在您所在的国家/地区不提供

Repeatability
0.05
mm
Max Speed
1.6
ms
Max Reach
625
mm
DOF
6
Max Payload
2
kg
Weight
11
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价