CGXI cobot series G3-G30


多种规格: G3

产品代码: RBTX-CGXI-0001
The G-Series from manufacturer CGXI is distinguished by its exceptional power and efficiency. These collaborative robots (Cobots) are capable of handling payloads ranging from 3 to 30 kg, making them highly versatile and adaptable for various industrial applications. Thanks to their advanced technology and user-friendly interface, they can be seamlessly integrated into existing production lines to enhance productivity and reduce operating costs. The G-Series also offers high precision and reliability, making it an ideal choice for companies looking to optimize their automation processes
一般交货时间:3周

Max Payload
3
kg
Max Reach
620
mm
DOF
6
Weight
15
kg
Repeatability
0.02
mm

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价