Cobot lifting column ELEVATE | for Universal Robots
产品代码: RBTX-LIN-0002
多种规格: ELEVATE Modbus 900 for UR20/UR30
LC3 IC is a 3-stage vertical electric lifting column that comes with an integrated controller (IC™), which facilitates on-board control and diagnostics of the lifting column. The industrial communication interfaces make the LC3 IC the go-to lifting column for applications such as cobot palletizers and height-adjustable conveyor belts, or for industrial ergonomics. The LC3 IC is available in a variant called ELEVATE™, designed specifically for cobot applications, which includes specific interfaces, software drivers, and accessories.
一般交货时间:3周
Length
900
mm
Dimensions
163 mm x 163 mm mm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价