Room gantry RG-0012 | 3 DOF | 800x800x500mm | 5kg
产品代码: RBTX-IGUS-0245
多种规格: incl. iRC cabinet controller
Room Gantry Robot for Precise and Flexible Automation
The drylin® room gantry robot delivers ±0.5 mm positioning accuracy and is available in sizes up to 3000 × 3000 × 750 mm. With a max payload of 10 kg, speed of 1 m/s, and up to 20 picks/min, it’s perfect for dynamic tasks.
Equipped with igus® Robot Control featuring an interactive 3D interface, it supports ROS, Modbus TCP/IP, LabVIEW, and digital I/Os. The control system is available as a cabinet or DIN rail version, ensuring seamless integration into automation setups.
Ideal for pick & place, lab automation, packaging, and assembly. A cost-effective, low-maintenance solution for SMEs, research labs, and industrial production.
一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价
)

)