Unitree R1 EDU | Humanoid Robot | Smart Version (U2)


多种规格: R1 EDU - U3

产品代码: RBTX-UNIT-0033
Humanoid Robot for Research and Education

The Unitree R1 EDU Smart is a humanoid robot standing 130 cm tall and weighing 20 kg, featuring 23 degrees of freedom for precise motion. Powered by a 48V lithium battery with up to 2 hours runtime, it delivers edge AI computing for complex real-time control. High-resolution 3D sensors enable dynamic movements and interactions.

The Smart version supports AI-based motion planning, speech and visual interaction, and deep learning algorithms. Compatible with ROS, Python, C++, and Linux, it offers open APIs for seamless integration into research and development environments.

Perfect for robotics research, AI development, and interactive teaching applications.

一般交货时间:3周

Height
1,210
mm
DOF
40
max. Payload
2
kg
Speed
2.5
ms
Weight
25
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价