BUMI | Humanoid Robot | 21 DOF
多种规格: PRO
专为家庭、创客及编程学习设计的紧凑型类人伴侣机器人兼STEM教育机器人
NOETIX BUMI 是一款身高 98 厘米、重 17 公斤的机器人,适用于人工智能教育、家庭互动和创客项目。凭借 21 个自由度和最大扭矩达 70 Nm 的模块化关节执行器,它能够实现逼真的双足运动、灵活的舞蹈动作,并具备便携轻量化的特点。集成的内部布线确保了在日常交互任务中步态协调性和扭矩输出的稳定性。
该设备搭载6个TOPS边缘计算深度摄像头、IMU和环形麦克风,并配备内置扬声器,可实现视觉识别、语音唤醒及多模态人机交互。它支持Wi-Fi + 蓝牙、移动APP图形化编程API,并提供完整的上下肢运动控制二次开发功能。快速更换的48V 5.1Ah电池可支持2至3小时的连续主动使用。
它支持手动教学、动态舞蹈编排以及自主站立/躺卧行为,以满足家庭和教育领域的需求。
亮点
)
Difference Between Noetix Bumi Pro and Bumi Edu Pro
Both the Noetix Bumi Pro and the Bumi Edu Pro are based on the same humanoid robot platform, featuring 21 degrees of freedom, a height of 98 cm, a weight of 17 kg, integrated camera systems, voice interaction capabilities, and a graphical programming environment. The key difference lies in their computing power and development capabilities. The Bumi Pro is primarily designed for educational institutions, robotics beginners, and demonstration applications. In contrast, the Bumi Edu Pro enhances the platform with an NVIDIA Jetson Orin Nano Super module and additional features for secondary development, AI applications, and advanced robotics projects. As a result, the Bumi Edu Pro is particularly well suited for universities, research institutions, and developers who want to develop and run their own algorithms, autonomous functions, or AI-based applications directly on the robot platform.
)
Technical Highlights of the Bumi Pro
The Noetix Bumi Pro is a compact humanoid robot designed for education, robotics development and human-robot interaction. Standing approximately 98 cm tall and weighing only 17 kg, it combines portability with a humanoid form factor featuring 21 degrees of freedom, including articulated arms, legs and waist movement. The robot incorporates force-controlled joint modules, vision sensors, an intelligent voice system and graphical programming capabilities. A structured-light depth camera, IMU sensors and onboard computing power enable perception and motion control, while Wi-Fi and Bluetooth connectivity support wireless operation and integration into learning and development environments.
)
What applications is the Bumi Pro suitable for?
The Bumi Pro is designed for educational institutions, robotics training, STEM programmes, research projects and humanoid robot demonstrations. Its humanoid locomotion, programmable motion library and interactive voice functions make it suitable for teaching robotics, AI fundamentals and mechatronics. The platform can be used for human-robot interaction research, motion development, programming education and robotics competitions. With integrated cameras, IMU sensors and a graphical programming environment, users can create custom behaviours, interactive demonstrations and learning projects without requiring extensive robotics experience. The compact size also makes the system suitable for classrooms, laboratories and technology showcases.
)
How to Set Up and Program the Bumi Pro
The Bumi Pro is designed for straightforward setup and programming through a graphical drag-and-drop programming environment. Users can create motion sequences, control behaviours and develop applications without extensive coding knowledge. The platform supports mobile app control, wireless communication via Wi-Fi and Bluetooth, motion libraries and voice interaction functions. Secondary development capabilities allow more advanced users to extend functionality and create custom applications. OTA updates simplify software maintenance, while onboard sensors, vision systems and programmable motion control provide a foundation for robotics education, experimentation and application development.
)