AGIBOT | Agibot A2-Series Humanoid Robot | Humanoid


多种规格: A2-W

产品代码: RBTX-AGI-0003
AGIBOT A2 Series – Smart Automation Solutions for the Future

The AGIBOT A2 Series sets new standards in automation, combining cutting-edge technology with user-friendly operation. Designed for flexible manufacturing processes, the versatile robots of the A2 Series are equipped with bionic arms capable of performing precision tasks such as gripping, plugging, positioning, and transporting with efficiency.

By leveraging AI-driven algorithms and advanced sensory technology, including 360° LIDAR and state-of-the-art imaging systems, the robots navigate safely and effectively through complex work environments. Their ability to record and analyze data allows them to continuously learn and improve performance over time.

With a modular design, swappable batteries, and seamless integration capabilities, the AGIBOT A2 Series offers an innovative and flexible solution for automating processes in manufacturing, logistics, and a variety of other industries.

一般交货时间:3周

max. Payload
10
kg
DOF
19
Weight
230
kg
Height
2
mm
Speed
7
ms
Operating time
5
h

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价