AGS | Vacuum Gripper | Pneumatic Gripper
多种规格: Unit large
AGS Vacuum Gripper – Versatile and Robust Solution for Various Applications
The AGS Vacuum Gripper is a pneumatically operated gripper capable of handling weights ranging from 500 g to 18 kg. It is designed to perform under extreme environmental conditions, with a temperature range of -15° to 180° Celsius, making it ideal for demanding applications. With over 750 available expandable components, the gripper provides maximum flexibility and customization options to suit specific requirements.
Thanks to external interfaces, the vacuum gripper integrates seamlessly into existing automation systems. Its universal connectivity allows easy compatibility with a wide range of robotic systems and control units, while its robust design ensures durability and reliable performance.
Whether in logistics, the packaging industry, or production environments – the AGS Vacuum Gripper delivers reliability, versatility, and precision.
)