AGS | Vacuum Gripper | Pneumatic Gripper


多种规格: Unit small

产品代码: RBTX-AGS-0019

AGS Vacuum Gripper – Versatile and Robust Solution for Various Applications

The AGS Vacuum Gripper is a pneumatically operated gripper capable of handling weights ranging from 500 g to 18 kg. It is designed to perform under extreme environmental conditions, with a temperature range of -15° to 180° Celsius, making it ideal for demanding applications. With over 750 available expandable components, the gripper provides maximum flexibility and customization options to suit specific requirements.

Thanks to external interfaces, the vacuum gripper integrates seamlessly into existing automation systems. Its universal connectivity allows easy compatibility with a wide range of robotic systems and control units, while its robust design ensures durability and reliable performance.

Whether in logistics, the packaging industry, or production environments – the AGS Vacuum Gripper delivers reliability, versatility, and precision.

一般交货时间:3周

Max. payload
0.5
kg
Drive type
pneumatic
Protection
-
Interface
external
Weight
0.1
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价