SMC - ZNC VS ⌀20 to ⌀80 - contactless vacuum suction cup in Bernoulli design

多种规格: Size 20

产品代码: RBTX-SMC-0001

The SMC vacuum grippers of the ZNC series are suitable for the safe transfer of a wide variety of workpieces. The Bernoulli effect ensures gentle adsorption with lower rotational load and thus enables increased process reliability. The series is available in sizes Ø20, 30, 40, 60, 80. With the basic version, a flat, hard and air-impermeable workpiece such as glass can be picked up without contact. The VS versions can additionally be equipped with a cover for vibration suppression. This suppresses vibrations that occur when a soft workpiece, e.g. fabric or paper, comes into contact with the gripper and reduces noise.

    advantages:
  • Up to 10.3 times the lifting force compared to the existing model
  • Up to 17 dB[A] noise reduction thanks to vibration suppression cover
  • Design and mode of operation prevent risk of clogging due to foreign bodies being sucked in

一般交货时间:3周

Weight
0.025
kg
Max. ambient temperature
80
Max Gripping force
5.2
N

使用RBTX构建低成本的解决方案

下载

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价