SMC - ZNC VS ⌀20 to ⌀80 - contactless vacuum suction cup in Bernoulli design

‌

多种规格: Size 40

产品代码: RBTX-SMC-0003

Non‑contact Bernoulli gripper for gentle handling of sensitive, thin or porous workpieces.

The SMC ZNC series uses the Bernoulli principle to lift materials without contact, avoiding marks on delicate items. It delivers high lifting forces up to 65 N depending on size and is suitable for cloth, films, PCBs, bubble wrap and air‑permeable or perforated parts. Available in Ø20–80 mm with three body materials—aluminum, resin or stainless steel—the gripper ensures stable handling with reduced vibration and minimal workpiece deflection.

Integration is simple thanks to multiple ports for air supply, pressure sensor or release air, with variants offering stoppers or vibration‑suppression covers. The gripper requires only clean compressed air and is compatible with standard pneumatic systems.

Ideal for non‑contact transfer of films, thin sheets, PCBs, packaging materials and fragile surfaces across electronics, packaging and light‑material handling automation.

一般交货时间:3周
‌
Weight
0.048
kg
Max Gripping force
28.3
N
Propulsion Method
气动
Max. ambient temperature
80
℃

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌