SMC - ZNC VS ⌀20 to ⌀80 - contactless vacuum suction cup in Bernoulli design
产品代码: RBTX-SMC-0002
多种规格: Size 30
The SMC vacuum grippers of the ZNC series are suitable for the safe transfer of a wide variety of workpieces. The Bernoulli effect ensures gentle adsorption with lower rotational load and thus enables increased process reliability. The series is available in sizes Ø20, 30, 40, 60, 80. With the basic version, a flat, hard and air-impermeable workpiece such as glass can be picked up without contact. The VS versions can additionally be equipped with a cover for vibration suppression. This suppresses vibrations that occur when a soft workpiece, e.g. fabric or paper, comes into contact with the gripper and reduces noise.
- advantages:
- Up to 10.3 times the lifting force compared to the existing model
- Up to 17 dB[A] noise reduction thanks to vibration suppression cover
- Design and mode of operation prevent risk of clogging due to foreign bodies being sucked in
一般交货时间:3周
If you would like to purchase individual components, simply empty your System Cart Builder.
Weight
0.027
kg
Max. ambient temperature
80
℃
Max Gripping force
10.7
N
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价