Soft Gripping | Two Finger Parallel Gripper | Soft Gripper


多种规格: 15° Gripper Angle - Without FDA comliant base

产品代码: RBTX-SOFT-0016

The Two-Finger Parallel SoftGripper is the perfect solution for handling delicate and lightweight products. With a gripping force of up to 1.5 N and flexible, soft gripping fingers made of food-grade materials, it ensures safe and gentle handling of sensitive items. Weighing only 140 g, the SoftGripper is ideal for collaborative robots or smaller automation systems. Its durable construction and high-quality materials guarantee reliable performance across a wide range of applications while minimizing maintenance effort.

The SoftGripper supports common interfaces like IO-Link and Modbus TCP, enabling seamless integration into existing automation setups. Its plug-and-play functionality allows for quick and straightforward connection with robots from leading manufacturers. Pre-configured control units and user-friendly configuration tools significantly reduce setup time, ensuring efficient use from day one.

From food processing and packaging industries to handling delicate items, the Two-Finger Parallel SoftGripper excels in versatility and precision.

一般交货时间:3周

Weight
0.143
kg
Max Gripping force
7
N
Recommended workpiece weight
0.2
kg
Gross Payload
0.343
kg

亮点

https://a.storyblok.com/f/298593/1514294202/delta-robot-360mm_ir-sdlyil-z.png

典型应用领域

SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价