Soft Gripping | Two Finger Parallel Gripper | Soft Gripper

‌

多种规格: 0° Gripper Angle - incl. FDA compliant base

产品代码: RBTX-SOFT-0029

Lightweight two‑finger soft gripper for gentle and adaptive handling of sensitive products.

The Two-Finger Parallel SoftGripper is specifically designed for handling light and delicate products. With a gripping force of up to 1.5 N and flexible, food-grade fingers, it ensures safe and gentle object handling. Weighing only 140 g, it is ideal for use with collaborative robots or smaller automation systems. Its durable design guarantees reliable performance while minimizing maintenance efforts.

The SoftGripper supports interfaces such as IO-Link and Modbus TCP, enabling seamless integration into automation systems. With plug-and-play functionality, it connects effortlessly to leading robot manufacturers. Intuitive configuration tools and pre-configured control units minimize installation time, ensuring quick deployment.

Perfect for food processing, the packaging industry, and handling delicate materials, the SoftGripper impresses with precision and versatility.

一般交货时间:3周
‌
Weight
0.11
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌