Soft Gripping | Construction Kit | Soft Gripper

‌

多种规格: Without controlbox

产品代码: RBTX-SOFT-0009

Modular soft‑gripper construction kit for flexible and gentle automation tasks.

The SoftGripping Construction Kit includes all the components needed to assemble four different SoftGrippers tailored to your specific application. The kit features 6 flexible, pneumatically driven gripping fingers made from FDA-approved silicone rubber, bases for centric and parallel grippers, and ISO-compliant robot flanges. Additional elements like a suction cup, spacer, screws, and tools make this the perfect all-in-one solution for precise and gentle gripping tasks.

Standard interfaces, such as IO-Link and Modbus TCP, enable seamless integration into automation systems. ISO 9409-compliant flanges ensure compatibility with nearly all robot models. Thanks to its easy plug-and-play assembly and configuration, the kit is quickly ready for use.

Ideal for food processing, packaging, and versatile applications – flexible, precise, and efficient.

一般交货时间:3周
‌
Stroke per jaw
999
mm
Weight
3
kg
Max Gripping force
999
N
Recommended workpiece weight
999
kg

亮点

https://a.storyblok.com/f/298593/1514294202/delta-robot-360mm_ir-sdlyil-z.png

典型应用领域

SoftGripper 是食品行业取放任务的理想选择。 典型的例子包括草莓采摘和水果、苹果、无花果、柑橘、鸡蛋和小瓶的一般处理。

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌