SMC ZXPE5 | Electric vacuum gripper for collaborative robots
多种规格: with two vaccum pads
Electric Vacuum Gripper ZXPE5 – All‑In‑One Cobot Handling Solution
This advanced electric vacuum gripper integrates pump, valve, sensor, and cups within a compact 556 g unit, eliminating the need for external compressed air. Certified UR+ for Universal Robots, it supports up to 5 kg payload and reaches –84 kPa vacuum with a max flow of 17 l/min (ANR). Featuring three operating modes and diverse suction cup options (flat, ribbed, bellows; diameters 8–32 mm; NBR, silicone, FKM, FDA), it ensures lightweight, efficient handling.
Control is seamless via integrated electric pump and M8 connector; plug‑and‑play with cobots like UR, Omron/Techman, Yaskawa, FANUC. ISO‑compliant flange (ISO9409‑1‑50‑4‑M6) and URCap integration offer fast mounting and digital pressure feedback for easy system integration.
Ideal for pick‑and‑place, palletizing, packaging, and gentle handling of delicate items such as films, sachets or uneven surfaces.