SMC ZXPE5 | Electric vacuum gripper for collaborative robots


多种规格: with one vaccum pad

产品代码: RBTX-SMC-0099

Electric Vacuum Gripper ZXPE5 – All‑In‑One Cobot Handling Solution

This advanced electric vacuum gripper integrates pump, valve, sensor, and cups within a compact 556 g unit, eliminating the need for external compressed air. Certified UR+ for Universal Robots, it supports up to 5 kg payload and reaches –84 kPa vacuum with a max flow of 17 l/min (ANR). Featuring three operating modes and diverse suction cup options (flat, ribbed, bellows; diameters 8–32 mm; NBR, silicone, FKM, FDA), it ensures lightweight, efficient handling.

Control is seamless via integrated electric pump and M8 connector; plug‑and‑play with cobots like UR, Omron/Techman, Yaskawa, FANUC. ISO‑compliant flange (ISO9409‑1‑50‑4‑M6) and URCap integration offer fast mounting and digital pressure feedback for easy system integration.

Ideal for pick‑and‑place, palletizing, packaging, and gentle handling of delicate items such as films, sachets or uneven surfaces.

一般交货时间:3周

Max. payload
5
kg
Propulsion Method
电动
Max. ambient temperature
40
Number of fingers
1
Weight
0.556
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价