SMC ZXP-X1 | Vacuum Gripper | FANUC


多种规格: Silicone Pads (white) and 1.5 Bellows

产品代码: RBTX-SMC-0120

Compact plug‑and‑play vacuum gripper with integrated ejector for fast cobot deployment.

The ZXP7‑X1 is a fully integrated vacuum gripper unit combining ejector, supply and release valves, pressure sensor, and suction pads in a single compact module. Designed for collaborative robots, it operates with just one compressed‑air tube and one M8 connector, ensuring rapid setup and minimal wiring. With a maximum work load of up to 7 kg, −84 kPa vacuum pressure and 17 L/min suction flow, the system delivers stable and efficient handling for diverse materials.

The modular pad system allows selection of pad diameter, geometry and material—such as flat, bellows or thin‑flat shapes in silicone, NBR or urethane—accommodating flat, curved, porous or delicate surfaces. The gripper meets ISO 9409‑1‑50‑4‑M6 mounting standards and is compatible with major cobot brands including Universal Robots, Omron/Techman, Fanuc, Yaskawa and others.

Ideal for compact pick‑and‑place automation, packaging, electronics assembly, laboratory processes and flexible small‑parts handling in collaborative environments.

一般交货时间:3周

Number of fingers
4
Weight
0.84
kg

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价