SMC MHM | magnetic cobot gripper | for UR & Fanuc

‌

多种规格: for Universal Robots

产品代码: RBTX-SMC-0143

Powerful magnetic gripper for collaborative robots with integrated valve and reliable hold even during air loss.

The MHM‑25D‑X7400A is a compact magnetic gripper engineered for safe and reliable handling of metallic workpieces, including those with holes, uneven surfaces or irregular contours. Featuring an integrated solenoid valve, auto switch and speed‑adjustment mechanism, it enables true plug‑and‑play operation with only one air‑supply tube and an M8/M12 electrical connector. With a holding force of up to 200 N and continued grip even when air is shut off, the unit ensures maximum process safety.

The gripper supports multiple mounting options and complies with ISO 9409‑1‑50‑4‑M6, ensuring seamless integration with major cobot brands such as Universal Robots, FANUC, Yaskawa, Omron/Techman and Mitsubishi. Its adjustable magnetic force and robust steel‑plate handling capability make it ideal for flexible automation environments.

Perfect for sheet‑metal handling, machine tending, palletizing of metal goods, and applications where vacuum cups fail due to porosity or surface irregularities.

一般交货时间:3周
‌
Weight
0.59
kg
Max Gripping force
200
N
Recommended workpiece weight
10
kg
Propulsion Method
气动
Max. ambient temperature
50
℃

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌