SMC LEHR | electric cobot gripper | for FANUC

‌

多种规格: narrow

产品代码: RBTX-SMC-0132

High‑precision electric gripper for collaborative robots with certified plug‑and‑play integration.

The LEHR32K2-051 is a fully electric, cobot‑ready gripper featuring a 50 mm stroke, 60–140 N gripping force and ±0.1 mm repeatability. Its self‑locking slide‑screw mechanism maintains grip even during power loss, ensuring drop‑prevention without energy consumption. Certified for FANUC CRX cobots, the gripper connects with a single M8 cable for immediate plug‑and‑play operation. A battery‑less absolute encoder restores finger position instantly after restart, minimizing downtime.

The unit weighs only 1 kg and mounts via ISO 9409‑1‑50‑4‑M6, making it compatible with common end‑effector interfaces. Multiple pad and finger configurations allow handling of varied shapes and surface types, from delicate parts to rigid items.

Ideal for precision pick‑and‑place tasks, small‑parts assembly, laboratory automation and applications requiring consistent, safe and energy‑efficient gripping.

一般交货时间:3周
‌
Stroke per jaw
25
mm
Weight
1
kg
Max Gripping force
140
N
Recommended workpiece weight
1.4
kg
Propulsion Method
电动
Repeatability
0.1
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌