Schunk EGS - Rotary gripping module with parallel gripper in 2 variations


多种规格: Variant 40-N-N-B

产品代码: RBTX-SNK-0008

Compact electric gripper‑swivel module for precise gripping and fast rotational positioning.

The SCHUNK EGS combines a 2‑finger parallel gripper with an integrated electric swivel unit in one compact housing. A smooth, roller‑guided jaw mechanism ensures high precision, while adjustable gripping force (2–4 levels depending on size) and four‑step speed control enable safe handling of sensitive parts. With almost no wear components, the EGS achieves very high cycle rates and offers long service life.

The unit is controlled via digital I/Os for quick commissioning and easy integration into existing systems. Standardized mounting bores support modular combination, and optional sensors allow status monitoring of gripping and swivel motions. The electric design eliminates external pneumatics, reducing setup effort.

Ideal for compact assembly cells, electronics handling, lab automation and pick‑and‑place tasks requiring both rotation and precise gripping.

一般交货时间:3周

Stroke per jaw
6
mm
Recommended workpiece weight
0.55
kg
Min. holding force
35
N
Max Gripping force
140
N
Weight
1.2
kg

亮点

https://a.storyblok.com/f/298593/63d0130979/bild5.svg

为您带来的好处

  • 通过数字输入/输出进行控制

    便于调试和快速集成到现有系统中。

  • 几乎没有磨损部件

    机器正常运行时间长,运行成本低

  • 所需空间小

    因为旋转驱动装置和机械手合并在一个紧凑的模块中

  • 两至四级可调抓取力

    适用于敏感工件

  • 四级可调转速

    周期时间灵活性高

  • 极高的每分钟最大循环次数

    实现最高生产率

  • 无间隙预载横辊导轨

    在所有允许的手指长度范围内,都能以近乎恒定的力量进行精确抓取

  • 标准化安装孔

    可与模块化系统的其他组件进行多种组合

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价