Angular gripper 30° | CGAN series
多种规格: Size 10
Fast and compact for maximum productivity
The CGAN series grippers have an opening angle of -10° to 30° and guarantee a fast and secure grip even in confined spaces.
The compact design and high-quality materials make these grippers suitable for all applications requiring high precision and repeatability, such as transport, pick & place or pick & hold.
Mounting options on three sides, combined with an optional adapter, ensure easy and flexible installation. Suitable for industries requiring high production efficiency such as assembly, packaging or food & beverage.
亮点
紧凑轻便的设计
安装灵活 可在三面进行紧固
三面均可紧固
关闭和打开速度快
可使用 CSD 系列开关元件进行位置感应
CGAN 系列机械手的张开角度为 -10° 至 30°,即使在狭窄的空间内也能保证快速安全地抓取。 由于设计紧凑、材料优质,这些机械手适用于所有要求高精度和高重复性的应用,如运输、取& 放置或取& 保持。 三面安装选项与可选适配器相结合,确保了安装的简便性和灵活性。 适用于对生产效率要求较高的行业,如装配、包装或食品& 饮料。