慧灵科技灵巧手 eHand-6


多种规格: left Hand

产品代码: RBTX-HITBO-0004

HITBOT eHand-6 – 6-DOF Tactile Dexterous Hand

The HITBOT eHand-6 is a high-precision tactile robotic hand with 6 degrees of freedom, designed to replicate human-like grasping, pinching, and manipulation movements. It delivers up to 10N gripping force and a payload capacity of up to 5kg while maintaining fast and reliable performance.

Optional haptic feedback sensors enable precise force and contact detection for safer operation. Python and ROS APIs ensure easy integration into modern robotics applications.

Ideal for industrial automation, robotics research, human-robot interaction, and service or humanoid robot applications.

一般交货时间:3周

max. Payload
5
kg
Weight
0.715
kg
Max Joint torque
10
nm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价