慧灵科技灵巧手 eHand-6
产品代码: RBTX-HITBO-0005
多种规格: right hand
HITBOT eHand-6 – 6-DOF Tactile Dexterous Hand
The HITBOT eHand-6 is a high-precision tactile robotic hand with 6 degrees of freedom, designed to replicate human-like grasping, pinching, and manipulation movements. It delivers up to 10N gripping force and a payload capacity of up to 5kg while maintaining fast and reliable performance.
Optional haptic feedback sensors enable precise force and contact detection for safer operation. Python and ROS APIs ensure easy integration into modern robotics applications.
Ideal for industrial automation, robotics research, human-robot interaction, and service or humanoid robot applications.
一般交货时间:3周
如果您想购买单个组件,只需清空您的系统购物车生成器即可。
max. Payload
5
kg
Weight
0.715
kg
Max Joint torque
10
nm
使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价