Lifting Palletizing CR20A
产品代码: RBTX-DOBT-0020
Empower Your End-of-line Operations and Boost Productivity
The Dobot all-in-one palletizing workstation is equipped with high-performance DOBOT CR20A cobot, with a maximum payload of 20kg and a maximum palletizing height of up to 2,100mm. This effortlessly meets palletizing needs across industries such as 3C electronics, healthcare, food, and beverage. The palletizing pace can reach 8-13 pcs/min. It can flexibly switch different production lines to meet various production needs.
此产品在您所在的国家/地区不提供
Max Payload
20
kg
Repeatability
0.3
mm
Max Speed
13
m⁄s
Working Space
1,300
mm
Usable space
1350mmx2220mm
mm
Max. stacking height
2,100
mm
亮点

Configuration overview
included in the scope of delivery:
CR20A collaborative robot
Robot Control Cabinet
Palletizing Workstation Base
Lifting Column
Palletizing Process Package
Optional available:
Laptop, Teach pendant, Vacuum gripper
Achieve ROI in 8–10 Months
Dobot palletizing workstation can free workers from repetitive and heavy palletizing tasks, saving a large number of operating costs. The process package is easy-to-use, requires no professional engineer for re-configuration, reducing subsequent maintenance costs.
Easy Setup
Installation in just 30 minutes, no programming skills required.

使用RBTX构建低成本的解决方案
与我们的RBTXpert预约免费视频通话
选择您合适的时段
向我们展示您的应用
igus专家与您一起寻找所有组件
您将获得固定价格的报价