Fixed Palletizing

多种规格: 20kg with CR20A

产品代码: RBTX-DOBT-0013

Empower Your End-of-line Operations and Boost Productivity The Dobot all-in-one palletizing workstation is equipped with high-performance DOBOT CR20A cobot, with a maximum payload of 20kg and a maximum palletizing height of up to 2,100mm. This effortlessly meets palletizing needs across industries such as 3C electronics, healthcare, food, and beverage. The palletizing pace can reach 8-13 pcs/min. It can flexibly switch different production lines to meet various production needs.

一般交货时间:3周

Max Payload
20
kg
Usable space
1350x2220
mm
Max. stacking height
1,740
mm

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价