Fairino FR30 | 6DOF | 1403mm | 30kg


多种规格: FR30 - IP54 Standard

产品代码: RBTX-FAIR-0006

FAIRINO FR30 Collaborative Robot

The FAIRINO FR30 is a 6-axis cobot with a payload of 30 kg, a reach of 1,403 mm and a repeatability of ±0.1 mm. It achieves typical TCP speeds of up to 2 m/s and is available in IP54 and, optionally, in IP65.

Supports TCP/IP, Modbus TCP/RTU, and optional protocols like Profinet and EtherCAT. Programming via Python, ROS/ROS2, C++, and graphical interfaces. Controlled via teach pendant or web app.

Ideal for welding, machining and handling large components. Designed for system integrators and manufacturers with high automation requirements.

一般交货时间:3周

Max. Payload
30
kg
Max. Reach
1,403
mm
DOF
6
Weight
85
kg
Repeatability
0.1
mm
Max. Speed
2
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/1908x1032/b97880c86d/fr20-palletieren.png

What Applications Is the Fairino FR30 Suitable For?

The Fairino FR30 is the most powerful model in the Fairino collaborative robot portfolio and was developed for demanding automation tasks involving heavy payloads. With a 30 kg payload, 1,403 mm reach, and ±0.1 mm repeatability, the robot is ideally suited for heavy-duty palletizing, machine tending, material handling, packaging operations, logistics processes, and the handling of large workpieces. Even when operating under significant loads, the FR30 delivers precise and repeatable motion performance. Particularly in automotive manufacturing, metalworking, intralogistics, and heavy industry, the robot helps companies automate physically demanding processes while significantly improving production efficiency and operational consistency.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

Maximum Payload Performance for Industrial Automation

The Fairino FR30 was specifically designed for applications where high payload capacity and maximum reliability are essential. Through the intuitive WebApp or teach pendant, robot movements can be taught quickly and automated workflows can be created efficiently. Applications such as palletizing, machine tending, material handling, and heavy part manipulation can be implemented without complex programming. With a maximum payload capacity of up to 35 kg, a typical TCP speed of up to 2 m/s, and six precisely coordinated robot axes, the FR30 delivers the performance required for demanding industrial environments. At the same time, modern software tools enable rapid deployment and allow manufacturers to adapt the robot easily to new production requirements.

https://a.storyblok.com/f/298593/604x578/1dd48c676c/fr20-mobile.png

Heavy Payload Capacity, Industrial Precision, and Flexible Integration

With a 30 kg payload and a 1,403 mm reach, the Fairino FR30 combines exceptional lifting power with the flexibility of a collaborative robot. The robot features six axes, weighs approximately 85 kg, and achieves typical TCP speeds of up to 2 m/s. Its robust design supports the use of large gripper systems, vacuum tooling, and heavy process tools while maintaining reliable operational stability. Precise motion control ensures consistent process quality throughout extended production cycles. Through integrated communication interfaces such as TCP/IP, Modbus TCP/RTU, Profinet, EtherNet/IP, EtherCAT, and other industrial standards, the FR30 can be integrated seamlessly into existing manufacturing, logistics, and material handling systems.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

The Foundation for Heavy-Duty Automation Solutions

High-performance automation projects typically require more than just a robot. Additional components such as grippers, safety technology, conveyor systems, vision solutions, and custom software often play a critical role in achieving a productive system. Through RBTX, compatible components for the Fairino FR30 can be selected and verified for compatibility, helping reduce engineering effort and minimizing integration risks. Thanks to its high payload capacity, the robot is particularly suitable for multi-gripper systems, large vacuum tooling, and demanding transport applications. Support for modern software environments such as Python, C++, C#, ROS/ROS2, and graphical programming interfaces enables the FR30 to integrate easily into both traditional manufacturing systems and complex logistics or material flow environments.

https://a.storyblok.com/f/298593/1896x1040/9563e09ac2/fr20-palletieren.png

Maximum Productivity for Heavy-Duty Automation

The Fairino FR30 was engineered to automate heavy loads and high-volume material flows with maximum reliability. Its combination of high payload capacity, robust construction, and advanced control technology enables processes to operate with greater productivity, consistent quality, and improved process reliability. In palletizing, packaging, and material handling applications, companies can significantly increase throughput while reducing manual labor requirements. At the same time, employees can be relieved from physically demanding tasks and production processes become more predictable and scalable. As a result, the FR30 helps manufacturers improve their competitiveness, optimize resource utilization, and support sustainable growth through large-scale automation.

https://a.storyblok.com/f/298593/1916x1038/07d9d601ed/fr30.png

Is the Fairino FR30 the Right Choice for Your Application?

Selecting the right robot should always be based on the technical requirements of the application. Factors such as payload, reach, workpiece weight, cycle time, and integration requirements play a critical role in the decision-making process. The Fairino FR30 is particularly suitable for companies that need to handle heavy components, operate large machines, or automate high-performance palletizing and logistics operations. With a 30 kg payload, a maximum load capacity of up to 35 kg, 1,403 mm reach, ±0.1 mm repeatability, TCP speeds of up to 2 m/s, and extensive industrial communication and software integration capabilities, it covers a broad range of demanding automation applications. RBTX can help identify the optimal combination of robot, gripper, and accessories to create the ideal solution for your specific production requirements.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价