Fairino FR30 | 6DOF | 1403mm | 30kg

‌

多种规格: FR30 - IP65

产品代码: RBTX-FAIR-0034

FAIRINO FR30 协作机器人

FAIRINO FR30 是一款 6 轴协作机器人,专为重载应用设计,可安全实现物料搬运、码垛和机床上下料的自动化。其负载为 30 kg,工作半径 1403 mm,重复定位精度 ±0.1 mm,TCP 速度最高可达 2 m/s,能够可靠完成高要求的任务。集成方面支持 TCP/IP、Modbus TCP/RTU,并可选配 Profinet、EtherCAT、EtherNet/IP 和 CC-Link。面向 Python、C++、C#、Java、ROS、ROS2 和 Lua 的开放式编程接口,为制造、物流、包装和质量检测等应用提供了更高的灵活性。

一般交货时间:7-8周
‌
Max. Payload
30
kg
Max. Reach
1,403
mm
DOF
6
Weight
85
kg
Repeatability
0.1
mm
Max. Speed
2
m⁄s
Protection
IP65

亮点

https://a.storyblok.com/f/298593/1908x1032/b97880c86d/fr20-palletieren.png

What Applications Is the Fairino FR30 IP65 Suitable For?

The Fairino FR30 IP65 is the most powerful model in the Fairino FR-Series and was specifically designed for heavy-duty automation tasks in demanding industrial environments. With a 30 kg payload, 1,403 mm reach, ±0.1 mm repeatability, and a protected IP65 design, the robot is ideally suited for heavy palletizing applications, machine tending, material handling, logistics operations, packaging processes, and the handling of large workpieces. The IP65 protection rating provides reliable resistance against dust, moisture, and water spray, making it an ideal solution for production areas with elevated environmental requirements. The FR30 IP65 combines exceptional lifting power with the flexibility and ease of deployment expected from a modern collaborative robot.

https://a.storyblok.com/f/298593/2735x1432/60f3038e24/fairino-software.webp

Maximum Performance for Demanding Industrial Environments

The Fairino FR30 IP65 was engineered to move heavy loads efficiently and reliably. Using the intuitive WebApp or teach pendant, robot movements can be taught directly and production workflows can be automated quickly. Applications such as palletizing, machine tending, material handling, and the movement of heavy components can be implemented without complex programming. With a maximum payload capacity of up to 35 kg, a typical TCP speed of up to 2 m/s, and six precisely coordinated robot axes, the FR30 IP65 delivers the performance required for demanding industrial operations. Its robust IP65 construction provides additional protection against dust, humidity, and washdown procedures, ensuring long-term reliability in harsh production environments.

https://a.storyblok.com/f/298593/604x578/1dd48c676c/fr20-mobile.png

High Payload Capacity, Long Reach, and Industrial Connectivity

With a 30 kg payload and a 1,403 mm reach, the Fairino FR30 IP65 ranks among the most capable collaborative robots in its class. The robot weighs approximately 85 kg, features six degrees of freedom, and achieves TCP speeds of up to 2 m/s. This allows heavy workpieces, large cartons, sacks, castings, and extensive gripper or vacuum systems to be handled efficiently. Integrated digital and analog I/O, together with communication protocols such as TCP/IP, Modbus TCP/RTU, Profinet, EtherNet/IP, and EtherCAT, allow the robot to integrate seamlessly into existing manufacturing, logistics, and automation systems. The result is a highly scalable automation platform built for high-load industrial applications.

https://a.storyblok.com/f/298593/1910x1075/89a2646c1d/screenshot-2026-07-16-172202.png

The Foundation for Robust Heavy-Duty Automation

Large-scale automation projects often require more than a robot alone. Components such as grippers, safety systems, conveyor technology, vision systems, feeding equipment, and custom software modules play a critical role in overall project success. Through RBTX, compatible components for the Fairino FR30 IP65 can be selected and verified for compatibility, helping reduce engineering effort and integration risks. Thanks to its substantial payload capacity, the robot is particularly suitable for large end-of-arm tooling, multi-gripper systems, vacuum handling solutions, and complex material flow applications. Support for Python, C++, C#, ROS/ROS2, and graphical programming environments provides the flexibility required for integration into manufacturing, logistics, and advanced automation systems.

https://a.storyblok.com/f/298593/1896x1040/9563e09ac2/fr20-palletieren.png

Maximum Productivity Under Heavy Loads

The Fairino FR30 IP65 was designed to automate heavy workpieces and high-volume material flows with maximum reliability. Its combination of high payload capacity, rugged construction, and advanced control technology enables processes to operate with greater productivity, stable quality, and improved operational reliability. The protected IP65 construction safeguards critical components against dust, moisture, and washdown procedures while helping maintain high system availability over extended operating periods. At the same time, employees can be relieved from physically demanding tasks while production processes become more predictable and scalable. This makes the FR30 IP65 a valuable solution for increasing competitiveness, maximizing resource utilization, and supporting sustainable growth through industrial automation.

https://a.storyblok.com/f/298593/1916x1038/07d9d601ed/fr30.png

Is the Fairino FR30 IP65 the Right Choice for Your Application?

Selecting the right robot should always be based on the technical requirements of the application. Factors such as payload, reach, workpiece weight, cycle time, environmental conditions, and integration requirements are critical when choosing the optimal solution. The Fairino FR30 IP65 is particularly suitable for companies looking to handle heavy workpieces, automate large-scale palletizing operations, or implement material handling processes in challenging industrial environments. With a 30 kg payload, a maximum load capacity of up to 35 kg, 1,403 mm reach, ±0.1 mm repeatability, TCP speeds of up to 2 m/s, a robust IP65-rated construction, and extensive industrial communication and software integration capabilities, it covers a broad range of advanced automation requirements. RBTX can help identify the ideal combination of robot, gripper, and accessories to create a solution tailored precisely to your production needs.

https://a.storyblok.com/f/298593/2220x1255/bf2f0acddd/rbtx_learn.png

RBTX Learn – The easy way to create your first Fairino robot application

RBTX Learn – Fairino Starter Series is the ideal introduction to Fairino robot programming and cobot automation. Through practical step-by-step lessons, users learn how to set up, operate, and program a Fairino cobot. The course covers the fundamentals of commissioning, motion programming, workflow optimization, and automation. By combining theoretical knowledge and hands-on exercises, it helps users build robotics skills quickly and confidently. Whether for manufacturing, machine tending, pick-and-place applications, or prototyping, RBTX Learn provides the knowledge required to implement automation solutions efficiently and unlock the full potential of Fairino robots. RBTX Learn - Fairino Starter Series

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价
‌