DOBOT Nova 2 (DSC) | 6 DOF | 625mm | 2kg


多种规格: Nova 2- blue - with Teach Pendant

产品代码: RBTX-DOBT-0209

The Dobot Nova 2

The DOBOT Nova 2 is an ultra-compact 6-axis cobot with a payload of 2 kg, a reach of 625 mm and a repeatability of ±0.05 mm. Weighing just 11 kg, with an IP54 protection rating and a space-saving design, it is ideal for flexible automation tasks in confined spaces.

The DSC controller runs on DobotStudio Pro and supports graphical programming via Blockly, Lua scripting and API integrations for Python. Integrated EtherNet/IP, PROFINET, Modbus TCP and Modbus RTU interfaces ensure seamless PLC connectivity. Programming is carried out via a PC, Android app or teach pendant.

Ideal for pick-and-place, assembly, quality inspection, machine feeding, packaging, labelling, as well as flexible production cells and AGV-based automation solutions.

一般交货时间:3周

Max. Payload
2
kg
Max. Reach
625
mm
DOF
6
Weight
11
kg
Repeatability
0.05
mm
Max. Speed
1.6
ms
Protection
IP54

亮点

https://a.storyblok.com/f/298593/2515x1966/f5df6d3f4f/cra_accessories_tp10-teach-pendant-photo-8.png

Intuitive robot operation directly at the machine using the Dobot Teach Pendant

The Dobot Smart Pendant TP10 enables manual operation, programming and monitoring of compatible Dobot robots directly at the production line. The 10.1-inch multi-touch screen with a resolution of 1920 × 1200 pixels, twelve physical control buttons, an emergency stop button and a configurable 3-position enable button support quick set-up and precise manoeuvring. Vibration and audible signals enhance feedback during operation. Weighing 1.09 kg, with an IP54 rating, a 4.5 m cable and USB, USB-C and Ethernet interfaces, the TP10 is suitable for commissioning, programme optimisation and service calls.

https://a.storyblok.com/f/298593/3338x1679/36bb8a8e34/dsc-2.jpg

Technical Highlights of the Dobot Nova 2 with DSC Controller

The Dobot Nova 2 with DSC controller has been developed for light industrial applications where precision, a compact design and easy integration are crucial. The 6-axis cobot has a payload of 2 kg, a working radius of 625 mm and a repeatability of ±0.05 mm. Compared in particular to previous Nova versions with the CC-Box, the DSC variant offers significant advantages, including functional safety in accordance with ISO 13849-1 PLd Cat. 2, native PROFINET and EtherNet/IP communication, and double the number of digital I/O channels. With its robot arm weighing just 11 kg and its compact controller, the system is suitable for space-constrained automation tasks in production, laboratories and mechanical engineering

https://a.storyblok.com/f/298593/1662x959/7b74188e68/nova2.png

What applications is the Dobot Nova 2 suitable for?

The Nova 2 is suitable for typical automation tasks involving small and lightweight components. These include pick-and-place applications, quality inspections, laboratory automation, machine loading, component handling, conveyor belt applications, and assembly and inspection processes in the electronics and automotive supply industries. Thanks to its compact design, the robot can also be integrated into existing systems with limited installation space. The high repeatability of ±0.05 mm enables reproducible processes for inspection and assembly tasks. For applications involving high payloads, long reach or high process forces, more powerful cobots or traditional industrial robots are the more suitable choice.

https://a.storyblok.com/f/298593/1080x722/300fc556c7/dobot-software.webp

How to set up and programme the Dobot Nova 2

Commissioning is carried out via DobotStudio Pro and can be performed using a PC, Android or iOS device, or optionally via the TP10 teach pendant. The DSC platform supports industrial communication standards such as PROFINET, EtherNet/IP, Modbus TCP and Modbus RTU, enabling it to be integrated directly into existing PLC environments. Programming interfaces and APIs, including Python integration, are available for custom applications. In addition, the software supports graphical programming, vision commands, conveyor tracking and parallel program execution. Thanks to the combination of an intuitive user interface and industrial interfaces, initial commissioning can be carried out even in projects with a manageable level of engineering effort.

https://a.storyblok.com/f/298593/1536x1024/f71c309947/nova-2.png

Is the Dobot Nova 2 suitable for your application?

The Dobot Nova 2 with DSC controller is the right choice for businesses requiring a compact collaborative robot with industrial communication capabilities and functional safety. The system is of particular interest to machine builders, system integrators and small and medium-sized enterprises looking to automate assembly, testing, handling or laboratory processes. Compared with earlier Nova variants, the DSC version offers additional I/O capacity, PROFINET and EtherNet/IP support, enhanced safety functions and the option to use a teach pendant. The model is less suitable for applications involving high payloads or large working volumes. For compact automation tasks with high integration requirements, however, the Nova 2 offers a very balanced combination of functionality, flexibility and integrability.

https://a.storyblok.com/f/298593/1536x1024/86dae39041/rbtx-portfolio.png

From a single robot to a complete automation solution

Via the RBTX Marketplace, the Dobot Nova 2 can be combined with grippers, vacuum systems, cameras, sensors, safety technology and other automation peripherals from various manufacturers. This allows handling, assembly, inspection and machine loading applications to be set up to suit specific requirements. Suitable vision systems are available for image-guided processes. Alternatively, the Nova 2 can be configured directly as a complete robot cell. The robot, gripper, camera, safety solution, robot cell and accessories are combined to form a coordinated automation solution that can be adapted to the specific application.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价