DOBOT CR30H Series | 6DOF | 1800mm | 30kg


多种规格: CR30H

产品代码: RBTX-DOBT-0076

High-Performance with DOBOT CR30H Series

The DOBOT CR30H is a heavy-duty collaborative robot with 30 kg payload, 1800 mm reach, and max speed of 6m/s. It offers ±0.05 mm repeatability, IP67 protection, and advanced vibration suppression for precise palletizing. HyperMove™ motion control and TrueMotion™ path replication ensure stable, high-speed operation.

Programming is intuitive via teach pendant, PC or app, with drag-to-teach and torque sensors. Interfaces include Modbus, TCP/IP, Profinet, EtherCAT, and digital I/Os. Safety features: 1 ms collision detection and fail-safe brakes.

Ideal for food, automotive, logistics, and chemical industries. Handles up to 10 pcs/min with consistent precision. Compact, food-safe variants enable fast deployment and scalable automation.

一般交货时间:3周

Max. Payload
30
kg
Max. Reach
1,800
mm
DOF
6
Weight
100
kg
Repeatability
0.05
mm
Max. Speed
6
ms
Protection
IP67

亮点

https://a.storyblok.com/f/298593/850x850/d4079a27c9/cr30h_pb3_06fcdcba.png

High-Performance Heavy-Duty Solution with the Dobot CR30H

The DOBOT CR30H sets new standards in heavy-duty automation, combining a payload capacity of 30 kg with a reach of 1,800 mm. Thanks to joint speeds of up to 300°/s, the cobot is ideally suited for palletizing, handling, and machine tending applications where high productivity and short cycle times are essential. The advanced HyperMove™ motion control optimizes acceleration and travel behavior for maximum efficiency, while modern vibration suppression ensures exceptionally stable movement even under full load. With a repeatability of ±0.05 mm, an IP67 protection rating, and a robust industrial design, the CR30H offers the perfect combination of performance, precision, and reliability for demanding production environments.

https://a.storyblok.com/f/298593/850x850/99bce01219/cr_30h_pb2_4fd28dc2-photoroom.png

Smart technology and safety in one – the Dobot CR30H

The DOBOT CR30H stands out with its intuitive programming via a teach pendant, a PC, or an app and features integrated torque sensors. It is compatible with numerous interfaces, including Modbus, TCP/IP, Profinet, EtherCAT, and digital I/O, enabling simple system integration. Safety is the top priority: Even though it does not feature the “Drag-to-Teach” function, it is equipped with collision detection with a reaction time of 1 ms as well as electromagnetic brakes that ensure safe emergency stop procedures and enable safe operation in collaborative environments. Thanks to these advanced technologies, the CR30H is well prepared for the automation requirements of the future.

https://a.storyblok.com/f/298593/850x850/d8e7f2169a/cr30h_pb1_88e89cbc-photoroom.png

Versatile Application Across Industries

The DOBOT CR30H is tailored to meet the versatile needs of industries such as food and beverage, automotive, logistics, and chemical sectors. Thanks to its robust design, the robot can manage tasks like palletizing, packaging, and material handling with unmatched efficiency, handling up to 10 items per minute with consistent precision. Its compact build and IP67 protection make it suitable for food-grade environments, while its high adaptability ensures seamless deployment into existing workflows, positioning the CR30H as a top-tier solution for smart manufacturing automation.

使用RBTX构建低成本的解决方案

与我们的RBTXpert预约免费视频通话

rbtx-expert
选择您合适的时段
rbtx-expert
向我们展示您的应用
rbtx-expert
igus专家与您一起寻找所有组件
rbtx-expert
您将获得固定价格的报价